IESNA:LM-63-2002
[TEST]P951938
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37116
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5103.8 5488.6 5901.8 6317 6635.3 6830.2 6948.6 7015.2 7088.7 7173.9
7283.5 7432.4 7633.1 7870.1 8158 8642.7 9375.2 10346.6 11546.2 13046.3
15012.6 17269.8 19672.8 21858.5 23179.5 22508.7 21166.2 19367.3 17206.1 14630.7
11372.8 8125.7 5318.2 3091.4 1360.2 421.1 0
5103.8 5509.4 5974.5 6435.3 6775.1 6981.7 7079.5 7103.6 7119.4 7133.5
7156.2 7204.8 7293.7 7405.4 7589.3 7973.7 8647.6 9624.7 10897.7 12415.5
14233.4 16326.2 18740.6 21350.8 23967.9 24663.2 23188.3 21290.5 19298 17031.2
13857.3 10444.9 7269.4 4425.4 2068.1 659 0
5103.8 5530.3 6047.4 6553.4 6915 7133.1 7210.1 7191.9 7150.4 7093.2
7028.9 6977 6954.5 6940.8 7020.7 7304.7 7920 8902.8 10249.1 11784.5
13454.3 15382.8 17808.4 20843 24756.6 26817.7 25210.4 23213.7 21390 19431.9
16341.9 12764.3 9220.5 5759.5 2776.1 897 0
5103.8 5559.9 6119.4 6659.8 7039.7 7245.9 7280.8 7193.3 7057.3 6900.5
6736.3 6589.5 6477.4 6401.1 6458.2 6793.5 7539.9 8683.9 10152.5 11764.9
13457.6 15287.4 17436.4 20097 23830.3 26713.3 25610.5 23401.4 21473.8 19492.2
16564.9 13083.6 9617.3 6202.7 3153.1 1107.3 0
5103.8 5589.5 6191.7 6766.1 7164.5 7358.4 7351.7 7194.4 6964.3 6707.8
6443.8 6202.1 6000.4 5861.3 5896 6282.4 7159.8 8464.9 10055.8 11745.3
13460.9 15191.8 17064.5 19351.2 22903.9 26608.7 26010.4 23588.8 21557.8 19552.4
16788 13402.8 10014 6646.1 3530.1 1317.7 0
5103.8 5607.1 6230.9 6830.2 7240.1 7413.2 7353.7 7115.1 6789.2 6450.2
6131 5855.4 5639.2 5521.9 5660.2 6267.1 7428.1 9050.1 10993.3 13097.8
15204 17273.9 19381.8 21691 25118.1 28637.1 28588.2 26274.6 23959.7 21431.5
18250 14514.2 10853.4 7223.8 4004.9 1555 0
5103.8 5624.7 6270 6894.2 7315.3 7468 7355.6 7035.8 6614.1 6192.7
5818.2 5508.8 5278.1 5182.5 5424.6 6251.8 7696.4 9635.3 11931 14450
16947 19355.9 21698.9 24030.8 27332.4 30665.7 31166.1 28960.3 26361.4 23310.7
19712 15625.6 11692.5 7801.6 4479.4 1792.4 0
5103.8 5633.5 6293.7 6928.9 7349 7486.4 7336 6963.1 6486.6 6033.3
5650.6 5343.9 5125.1 5062.4 5396.6 6379.9 8007.8 10201.7 12861.7 15812.5
18745.5 21581.2 24351.6 27035.5 30549.4 33726.4 34134 31940.9 28926.4 25231.7
21064.3 16584.7 12196.2 8011.7 4598.7 1802.6 0
5103.8 5642.3 6317.6 6963.3 7382.4 7504.9 7316.4 6890.3 6359.1 5873.8
5483.3 5179.2 4972.2 4942.2 5368.6 6508 8319.2 10768.1 13792.5 17174.8
20543.9 23806.2 27004.3 30040 33766.4 36786.9 37101.6 34921.5 31491.2 27152.6
22416.6 17544 12699.7 8221.7 4718 1812.6 0
5103.8 5638.4 6335.6 6980 7395.2 7506.8 7293.3 6839 6280.8 5787.3
5401.5 5101.8 4900.1 4890.3 5364.2 6574.6 8474.3 11100.6 14357.5 17974.8
21631.3 25109.5 28554.5 31962.2 35843.9 38707.2 38736.6 36202.3 32203.1 27224.7
22054.3 16921.2 11697.9 7434.3 4087.3 1521.7 0
5103.8 5642.3 6317.6 6963.3 7382.4 7504.9 7316.4 6890.3 6359.1 5873.8
5483.3 5179.2 4972.2 4942.2 5368.6 6508 8319.2 10768.1 13792.5 17174.8
20543.9 23806.2 27004.3 30040 33766.4 36786.9 37101.6 34921.5 31491.2 27152.6
22416.6 17544 12699.7 8221.7 4718 1812.6 0
5103.8 5633.5 6293.7 6928.9 7349 7486.4 7336 6963.1 6486.6 6033.3
5650.6 5343.9 5125.1 5062.4 5396.6 6379.9 8007.8 10201.7 12861.7 15812.5
18745.5 21581.2 24351.6 27035.5 30549.4 33726.4 34134 31940.9 28926.4 25231.7
21064.3 16584.7 12196.2 8011.7 4598.7 1802.6 0
5103.8 5624.7 6270 6894.2 7315.3 7468 7355.6 7035.8 6614.1 6192.7
5818.2 5508.8 5278.1 5182.5 5424.6 6251.8 7696.4 9635.3 11931 14450
16947 19355.9 21698.9 24030.8 27332.4 30665.7 31166.1 28960.3 26361.4 23310.7
19712 15625.6 11692.5 7801.6 4479.4 1792.4 0
5103.8 5607.1 6230.9 6830.2 7240.1 7413.2 7353.7 7115.1 6789.2 6450.2
6131 5855.4 5639.2 5521.9 5660.2 6267.1 7428.1 9050.1 10993.3 13097.8
15204 17273.9 19381.8 21691 25118.1 28637.1 28588.2 26274.6 23959.7 21431.5
18250 14514.2 10853.4 7223.8 4004.9 1555 0
5103.8 5589.5 6191.7 6766.1 7164.5 7358.4 7351.7 7194.4 6964.3 6707.8
6443.8 6202.1 6000.4 5861.3 5896 6282.4 7159.8 8464.9 10055.8 11745.3
13460.9 15191.8 17064.5 19351.2 22903.9 26608.7 26010.4 23588.8 21557.8 19552.4
16788 13402.8 10014 6646.1 3530.1 1317.7 0
5103.8 5559.9 6119.4 6659.8 7039.7 7245.9 7280.8 7193.3 7057.3 6900.5
6736.3 6589.5 6477.4 6401.1 6458.2 6793.5 7539.9 8683.9 10152.5 11764.9
13457.6 15287.4 17436.4 20097 23830.3 26713.3 25610.5 23401.4 21473.8 19492.2
16564.9 13083.6 9617.3 6202.7 3153.1 1107.3 0
5103.8 5530.3 6047.4 6553.4 6915 7133.1 7210.1 7191.9 7150.4 7093.2
7028.9 6977 6954.5 6940.8 7020.7 7304.7 7920 8902.8 10249.1 11784.5
13454.3 15382.8 17808.4 20843 24756.6 26817.7 25210.4 23213.7 21390 19431.9
16341.9 12764.3 9220.5 5759.5 2776.1 897 0
5103.8 5509.4 5974.5 6435.3 6775.1 6981.7 7079.5 7103.6 7119.4 7133.5
7156.2 7204.8 7293.7 7405.4 7589.3 7973.7 8647.6 9624.7 10897.7 12415.5
14233.4 16326.2 18740.6 21350.8 23967.9 24663.2 23188.3 21290.5 19298 17031.2
13857.3 10444.9 7269.4 4425.4 2068.1 659 0
5103.8 5488.6 5901.8 6317 6635.3 6830.2 6948.6 7015.2 7088.7 7173.9
7283.5 7432.4 7633.1 7870.1 8158 8642.7 9375.2 10346.6 11546.2 13046.3
15012.6 17269.8 19672.8 21858.5 23179.5 22508.7 21166.2 19367.3 17206.1 14630.7
11372.8 8125.7 5318.2 3091.4 1360.2 421.1 0
5103.8 5446.5 5808.8 6163.5 6441.2 6616.9 6726.4 6789.8 6854.4 6934.5
7048.9 7208.7 7416.9 7656 7953.1 8381.5 8994.5 9797 10804.9 12003.1
13439.8 14949 16287 17235.3 17472.3 16474.4 15062.6 13382.4 11549.1 9561.6
7283.3 5097.7 3284.4 1900.9 855.1 280.1 0
5103.8 5404.4 5715.8 6010.1 6247.1 6403.8 6504.1 6564.4 6620 6695
6814.5 6984.9 7200.9 7442.2 7748.1 8120.2 8613.7 9247.5 10063.6 10959.6
11866.8 12628.2 12901.4 12612.1 11764.9 10440.2 8959 7397.5 5892.1 4492.7
3193.9 2069.7 1250.5 710.5 350.2 139.1 0
5103.8 5359.5 5623 5868.4 6059.7 6191.5 6273.8 6313.1 6343.9 6385.4
6460.6 6578.1 6730.3 6889.1 7070.1 7272.8 7530.1 7866.8 8309.8 8781.8
9219.7 9504.1 9441.4 9000.3 8179.5 7069.7 5937.3 4828 3801.4 2906.2
2109.3 1429.3 920.9 566.4 302.8 125.5 0
5103.8 5314.9 5530.3 5726.6 5872.5 5979.2 6043.4 6061.9 6067.7 6075.6
6106.5 6171.1 6259.7 6336 6392.1 6425.3 6446.3 6486.1 6556 6604
6572.6 6379.7 5981.2 5388.7 4594.2 3699.2 2915.8 2258.5 1710.7 1319.6
1024.7 788.9 591.5 422.6 255.6 112 0
5103.8 5269.8 5436.9 5588.5 5704.8 5781.4 5815.7 5797.5 5747.3 5685.8
5625.1 5584.6 5565.6 5542.1 5497.8 5422 5317.6 5209.9 5109.8 5027.2
4937.1 4784.9 4532.7 4177 3715.2 3162.5 2665.3 2187.4 1731.1 1380.9
1080.3 826.7 607.1 425.4 254.2 110.7 0
5103.8 5224.8 5343.7 5450.4 5537 5583.6 5587.9 5533.1 5426.9 5296.1
5143.9 4998 4871.1 4747.7 4604 4418.7 4189.2 3934.2 3663.9 3450.4
3301.6 3190.3 3084.2 2965.1 2836.3 2625.9 2414.8 2116.1 1751.3 1442.4
1135.9 864.7 622.8 428.5 252.6 109.3 0
5103.8 5181.7 5256.5 5328.8 5393.2 5420.8 5399.5 5306.5 5146.1 4957.9
4747.7 4555.6 4395 4256.5 4120.4 3960.2 3769.1 3558.1 3334.1 3156.9
3039.2 2961.6 2905.4 2838.8 2737 2559.9 2383.7 2133.6 1832 1556.8
1264 989 728.2 506.1 309.4 132.4 0
5103.8 5138.6 5169.4 5207.2 5249.1 5258.1 5211.1 5079.9 4865.2 4619.6
4351.7 4113.2 3918.9 3765.2 3636.9 3501.7 3349 3182.1 3004.3 2863.3
2776.7 2733 2726.6 2712.5 2637.7 2494.1 2352.5 2150.8 1912.4 1671
1392.1 1113.4 833.3 583.6 366.2 155.7 0
5103.8 5096.9 5087.1 5095 5110.6 5112.6 5049.9 4890.3 4644.5 4368.4
4094.2 3878.7 3722.1 3606.5 3504.7 3386.2 3244.2 3085.6 2906.4 2737
2610.6 2542.1 2548.9 2555.8 2534.3 2481.4 2354.1 2146.5 1912.4 1690.2
1480.6 1259.3 1007.6 732.5 476.9 201.7 0
5103.8 5050.5 5005.8 4989.8 4997.6 5007.4 4965.7 4838.4 4630.8 4395.2
4166.6 3966.9 3791.2 3637.3 3491.9 3339.6 3172.7 2995.5 2819.2 2662
2523.5 2420.3 2365.4 2332.5 2301.6 2265.6 2189.6 2054 1882.1 1690.6
1473.2 1255.4 1007 740.7 487.7 215.4 0
5103.8 5012.9 4934.9 4895.4 4898.1 4925.9 4926.7 4852.7 4697.4 4493.7
4280.2 4076.6 3878.2 3688.8 3506.1 3323.9 3137.3 2948.5 2773.4 2623.6
2489.4 2386.6 2312.2 2255 2201.1 2139.8 2056 1942.8 1803 1636.3
1431.4 1221.9 979 727 473 209.6 0
5103.8 4975.5 4863.9 4801.2 4798.6 4844.9 4887.9 4866.8 4764 4592.2
4393.8 4186.2 3965.5 3740.3 3520.3 3308.2 3101.8 2901.5 2727.8 2585.2
2455.5 2353.1 2259.1 2177.4 2100.5 2014.3 1922.2 1831.6 1723.8 1582.1
1389.5 1188.4 950.8 713.3 458.3 203.7 0
5103.8 4941.6 4804.3 4722.8 4720.3 4792.8 4895 4952.2 4912.2 4761.4
4546 4311.4 4069.3 3823.1 3583.6 3353.7 3134.5 2928.1 2750.1 2606.3
2488.4 2402.6 2329.4 2253 2166.8 2056.4 1938.5 1826.5 1706.2 1556.2
1364.9 1163.3 929.9 698.4 441.6 200.5 0
5103.8 4907.9 4745 4644.5 4642 4741.1 4902 5037.6 5060.7 4931
4698.4 4436.3 4173.1 3906.2 3646.7 3398.9 3167.2 2954.9 2772.8 2627.3
2521.5 2452 2399.5 2328.6 2233 2098.5 1954.6 1821.4 1688.6 1530.5
1340 1138.3 908.7 683.5 425 197.4 0
5103.8 4878.3 4692.5 4578.5 4570.9 4685 4887.6 5083 5155.7 5054.6
4820 4533.9 4254 3983.7 3723.4 3475.5 3241.3 3025.1 2839.4 2692.5
2583 2508.4 2460.2 2399.9 2314.9 2193.9 2056.8 1915.8 1771.6 1596
1388.6 1177.8 941.6 680.8 410.9 196.8 0
5103.8 4848.8 4640 4512.3 4499.6 4629.4 4873.1 5128.3 5250.7 5178.2
4941.6 4631.4 4335.1 4061.5 3800.4 3552.3 3315.3 3095.4 2906 2757.5
2644.3 2564.6 2520.9 2471.2 2396.8 2289.5 2159.2 2010.4 1854.7 1661.2
1437.1 1217.2 974.3 678 396.6 196.2 0
5103.8 4819 4592.4 4453.9 4434 4561.5 4814.1 5080.7 5228.7 5191.5
4987 4681.9 4376.2 4107.1 3855.2 3620 3393.2 3179.6 2993.3 2843.7
2721.5 2636.5 2584 2533.5 2460 2357 2223.8 2071.7 1907.5 1709
1480.4 1254.4 1005.7 667.1 366.2 173.1 0
5103.8 4789.4 4544.6 4395.8 4368.4 4493.7 4755.2 5033.3 5206.6 5204.6
5032.3 4732.6 4417.3 4152.9 3910.1 3687.8 3471.4 3263.8 3080.7 2929.9
2798.7 2708.6 2646.9 2596 2523.5 2424.6 2288.5 2132.8 1960.4 1756.7
1523.7 1291.6 1037 656.1 335.9 149.8 0
5103.8 4766.5 4508 4352.1 4316.3 4427.1 4660.4 4907.7 5063 5067.5
4919.9 4652.5 4356.4 4096.9 3870.1 3669.4 3475.9 3286.3 3113 2967.1
2846.4 2765.2 2706.8 2656.5 2584.2 2480.2 2337.4 2175.1 1998.6 1794.2
1557.8 1327.5 1064.2 714.1 390.1 172.5 0
5103.8 4743.4 4471.2 4308.6 4264 4360.5 4565.6 4782.2 4919.7 4930.4
4807.6 4572.6 4295.3 4040.7 3830.4 3651 3480.2 3308.8 3145.3 3004.3
2894.2 2821.8 2766.9 2716.8 2644.9 2535.8 2386.4 2217.4 2036.8 1831.6
1591.8 1363.1 1091.3 772 444.6 195.5 0
5103.8 4724.8 4445.5 4278.1 4229.9 4316.5 4498.6 4683.5 4798.6 4805.9
4696.8 4486.7 4233.8 3991.6 3784.9 3609.3 3444.8 3278.9 3118.3 2985.5
2893.1 2831.9 2781 2731.1 2660.6 2550.9 2401.9 2232.5 2051.3 1848.8
1609.9 1379.9 1113.6 810 491.6 214.5 0
5103.8 4706.2 4419.9 4247.5 4195.4 4272.4 4431.6 4584.8 4677.8 4681.1
4586.3 4400.7 4171.9 3942.4 3739.7 3567.4 3409.3 3249.1 3091.4 2966.7
2892.3 2842.1 2795.1 2745.4 2676.2 2566 2417.1 2247.3 2065.8 1866
1627.9 1396.8 1135.9 848 538.6 233.4 0
5103.8 4691.7 4401.7 4226.6 4175.7 4250.3 4400.9 4539.3 4619.6 4619.8
4533.1 4365 4153.7 3930.5 3721.5 3534.3 3361.1 3189.4 3023.1 2906
2843.7 2802.6 2760.7 2710.5 2642.2 2535.2 2387.6 2220.1 2043.7 1847.6
1618.9 1384.2 1130.4 845.7 534.7 228.7 0
5103.8 4677.2 4383.4 4205.8 4155.9 4228.3 4370.3 4493.7 4561.3 4558.3
4480 4329.2 4135.3 3918.5 3703.5 3501.4 3313.3 3129.6 2954.9 2845.3
2795.1 2763 2726.2 2675.7 2608.3 2504.5 2358 2193.1 2021.5 1829.2
1609.9 1371.3 1125.1 843.1 530.7 223.7 0
5103.8 4663.9 4369.5 4193.3 4145.3 4219.3 4358.6 4478.8 4542.7 4537.8
4460.6 4320.4 4135.3 3920.1 3699.5 3483.9 3280.8 3082.4 2899.5 2794
2747.7 2720.5 2689 2638.8 2570.3 2464.5 2319.2 2157.1 1987.1 1796.3
1582.2 1343.5 1087.7 811.6 506.1 211.1 0
5103.8 4650.4 4355.6 4180.9 4134.7 4210.3 4346.8 4463.7 4524.1 4517.2
4441.4 4311.6 4135.3 3921.8 3695.6 3466.5 3248.7 3035.2 2844.1 2742.8
2700.3 2678.2 2651.8 2601.8 2532.3 2424.6 2280.6 2121 1952.6 1763.6
1554.6 1315.7 1050.1 779.9 481.4 198.2 0
5103.8 4633.7 4341.9 4171.5 4130.4 4208.7 4345.8 4461.4 4518.2 4508.4
4430.1 4308.6 4138.2 3924.8 3693.7 3456.7 3229.5 3004.3 2808.4 2708.6
2667.4 2647.8 2624.3 2573.4 2502.9 2389.3 2250.3 2093.6 1921.3 1733.2
1525.6 1292.6 1006.7 752.1 456.3 186.1 0
5103.8 4650.4 4355.6 4180.9 4134.7 4210.3 4346.8 4463.7 4524.1 4517.2
4441.4 4311.6 4135.3 3921.8 3695.6 3466.5 3248.7 3035.2 2844.1 2742.8
2700.3 2678.2 2651.8 2601.8 2532.3 2424.6 2280.6 2121 1952.6 1763.6
1554.6 1315.7 1050.1 779.9 481.4 198.2 0
5103.8 4663.9 4369.5 4193.3 4145.3 4219.3 4358.6 4478.8 4542.7 4537.8
4460.6 4320.4 4135.3 3920.1 3699.5 3483.9 3280.8 3082.4 2899.5 2794
2747.7 2720.5 2689 2638.8 2570.3 2464.5 2319.2 2157.1 1987.1 1796.3
1582.2 1343.5 1087.7 811.6 506.1 211.1 0
5103.8 4677.2 4383.4 4205.8 4155.9 4228.3 4370.3 4493.7 4561.3 4558.3
4480 4329.2 4135.3 3918.5 3703.5 3501.4 3313.3 3129.6 2954.9 2845.3
2795.1 2763 2726.2 2675.7 2608.3 2504.5 2358 2193.1 2021.5 1829.2
1609.9 1371.3 1125.1 843.1 530.7 223.7 0
5103.8 4691.7 4401.7 4226.6 4175.7 4250.3 4400.9 4539.3 4619.6 4619.8
4533.1 4365 4153.7 3930.5 3721.5 3534.3 3361.1 3189.4 3023.1 2906
2843.7 2802.6 2760.7 2710.5 2642.2 2535.2 2387.6 2220.1 2043.7 1847.6
1618.9 1384.2 1130.4 845.7 534.7 228.7 0
5103.8 4706.2 4419.9 4247.5 4195.4 4272.4 4431.6 4584.8 4677.8 4681.1
4586.3 4400.7 4171.9 3942.4 3739.7 3567.4 3409.3 3249.1 3091.4 2966.7
2892.3 2842.1 2795.1 2745.4 2676.2 2566 2417.1 2247.3 2065.8 1866
1627.9 1396.8 1135.9 848 538.6 233.4 0
5103.8 4724.8 4445.5 4278.1 4229.9 4316.5 4498.6 4683.5 4798.6 4805.9
4696.8 4486.7 4233.8 3991.6 3784.9 3609.3 3444.8 3278.9 3118.3 2985.5
2893.1 2831.9 2781 2731.1 2660.6 2550.9 2401.9 2232.5 2051.3 1848.8
1609.9 1379.9 1113.6 810 491.6 214.5 0
5103.8 4743.4 4471.2 4308.6 4264 4360.5 4565.6 4782.2 4919.7 4930.4
4807.6 4572.6 4295.3 4040.7 3830.4 3651 3480.2 3308.8 3145.3 3004.3
2894.2 2821.8 2766.9 2716.8 2644.9 2535.8 2386.4 2217.4 2036.8 1831.6
1591.8 1363.1 1091.3 772 444.6 195.5 0
5103.8 4766.5 4508 4352.1 4316.3 4427.1 4660.4 4907.7 5063 5067.5
4919.9 4652.5 4356.4 4096.9 3870.1 3669.4 3475.9 3286.3 3113 2967.1
2846.4 2765.2 2706.8 2656.5 2584.2 2480.2 2337.4 2175.1 1998.6 1794.2
1557.8 1327.5 1064.2 714.1 390.1 172.5 0
5103.8 4789.4 4544.6 4395.8 4368.4 4493.7 4755.2 5033.3 5206.6 5204.6
5032.3 4732.6 4417.3 4152.9 3910.1 3687.8 3471.4 3263.8 3080.7 2929.9
2798.7 2708.6 2646.9 2596 2523.5 2424.6 2288.5 2132.8 1960.4 1756.7
1523.7 1291.6 1037 656.1 335.9 149.8 0
5103.8 4819 4592.4 4453.9 4434 4561.5 4814.1 5080.7 5228.7 5191.5
4987 4681.9 4376.2 4107.1 3855.2 3620 3393.2 3179.6 2993.3 2843.7
2721.5 2636.5 2584 2533.5 2460 2357 2223.8 2071.7 1907.5 1709
1480.4 1254.4 1005.7 667.1 366.2 173.1 0
5103.8 4848.8 4640 4512.3 4499.6 4629.4 4873.1 5128.3 5250.7 5178.2
4941.6 4631.4 4335.1 4061.5 3800.4 3552.3 3315.3 3095.4 2906 2757.5
2644.3 2564.6 2520.9 2471.2 2396.8 2289.5 2159.2 2010.4 1854.7 1661.2
1437.1 1217.2 974.3 678 396.6 196.2 0
5103.8 4878.3 4692.5 4578.5 4570.9 4685 4887.6 5083 5155.7 5054.6
4820 4533.9 4254 3983.7 3723.4 3475.5 3241.3 3025.1 2839.4 2692.5
2583 2508.4 2460.2 2399.9 2314.9 2193.9 2056.8 1915.8 1771.6 1596
1388.6 1177.8 941.6 680.8 410.9 196.8 0
5103.8 4907.9 4745 4644.5 4642 4741.1 4902 5037.6 5060.7 4931
4698.4 4436.3 4173.1 3906.2 3646.7 3398.9 3167.2 2954.9 2772.8 2627.3
2521.5 2452 2399.5 2328.6 2233 2098.5 1954.6 1821.4 1688.6 1530.5
1340 1138.3 908.7 683.5 425 197.4 0
5103.8 4941.6 4804.3 4722.8 4720.3 4792.8 4895 4952.2 4912.2 4761.4
4546 4311.4 4069.3 3823.1 3583.6 3353.7 3134.5 2928.1 2750.1 2606.3
2488.4 2402.6 2329.4 2253 2166.8 2056.4 1938.5 1826.5 1706.2 1556.2
1364.9 1163.3 929.9 698.4 441.6 200.5 0
5103.8 4975.5 4863.9 4801.2 4798.6 4844.9 4887.9 4866.8 4764 4592.2
4393.8 4186.2 3965.5 3740.3 3520.3 3308.2 3101.8 2901.5 2727.8 2585.2
2455.5 2353.1 2259.1 2177.4 2100.5 2014.3 1922.2 1831.6 1723.8 1582.1
1389.5 1188.4 950.8 713.3 458.3 203.7 0
5103.8 5012.9 4934.9 4895.4 4898.1 4925.9 4926.7 4852.7 4697.4 4493.7
4280.2 4076.6 3878.2 3688.8 3506.1 3323.9 3137.3 2948.5 2773.4 2623.6
2489.4 2386.6 2312.2 2255 2201.1 2139.8 2056 1942.8 1803 1636.3
1431.4 1221.9 979 727 473 209.6 0
5103.8 5050.5 5005.8 4989.8 4997.6 5007.4 4965.7 4838.4 4630.8 4395.2
4166.6 3966.9 3791.2 3637.3 3491.9 3339.6 3172.7 2995.5 2819.2 2662
2523.5 2420.3 2365.4 2332.5 2301.6 2265.6 2189.6 2054 1882.1 1690.6
1473.2 1255.4 1007 740.7 487.7 215.4 0
5103.8 5096.9 5087.1 5095 5110.6 5112.6 5049.9 4890.3 4644.5 4368.4
4094.2 3878.7 3722.1 3606.5 3504.7 3386.2 3244.2 3085.6 2906.4 2737
2610.6 2542.1 2548.9 2555.8 2534.3 2481.4 2354.1 2146.5 1912.4 1690.2
1480.6 1259.3 1007.6 732.5 476.9 201.7 0
5103.8 5138.6 5169.4 5207.2 5249.1 5258.1 5211.1 5079.9 4865.2 4619.6
4351.7 4113.2 3918.9 3765.2 3636.9 3501.7 3349 3182.1 3004.3 2863.3
2776.7 2733 2726.6 2712.5 2637.7 2494.1 2352.5 2150.8 1912.4 1671
1392.1 1113.4 833.3 583.6 366.2 155.7 0
5103.8 5181.7 5256.5 5328.8 5393.2 5420.8 5399.5 5306.5 5146.1 4957.9
4747.7 4555.6 4395 4256.5 4120.4 3960.2 3769.1 3558.1 3334.1 3156.9
3039.2 2961.6 2905.4 2838.8 2737 2559.9 2383.7 2133.6 1832 1556.8
1264 989 728.2 506.1 309.4 132.4 0
5103.8 5224.8 5343.7 5450.4 5537 5583.6 5587.9 5533.1 5426.9 5296.1
5143.9 4998 4871.1 4747.7 4604 4418.7 4189.2 3934.2 3663.9 3450.4
3301.6 3190.3 3084.2 2965.1 2836.3 2625.9 2414.8 2116.1 1751.3 1442.4
1135.9 864.7 622.8 428.5 252.6 109.3 0
5103.8 5269.8 5436.9 5588.5 5704.8 5781.4 5815.7 5797.5 5747.3 5685.8
5625.1 5584.6 5565.6 5542.1 5497.8 5422 5317.6 5209.9 5109.8 5027.2
4937.1 4784.9 4532.7 4177 3715.2 3162.5 2665.3 2187.4 1731.1 1380.9
1080.3 826.7 607.1 425.4 254.2 110.7 0
5103.8 5314.9 5530.3 5726.6 5872.5 5979.2 6043.4 6061.9 6067.7 6075.6
6106.5 6171.1 6259.7 6336 6392.1 6425.3 6446.3 6486.1 6556 6604
6572.6 6379.7 5981.2 5388.7 4594.2 3699.2 2915.8 2258.5 1710.7 1319.6
1024.7 788.9 591.5 422.6 255.6 112 0
5103.8 5359.5 5623 5868.4 6059.7 6191.5 6273.8 6313.1 6343.9 6385.4
6460.6 6578.1 6730.3 6889.1 7070.1 7272.8 7530.1 7866.8 8309.8 8781.8
9219.7 9504.1 9441.4 9000.3 8179.5 7069.7 5937.3 4828 3801.4 2906.2
2109.3 1429.3 920.9 566.4 302.8 125.5 0
5103.8 5404.4 5715.8 6010.1 6247.1 6403.8 6504.1 6564.4 6620 6695
6814.5 6984.9 7200.9 7442.2 7748.1 8120.2 8613.7 9247.5 10063.6 10959.6
11866.8 12628.2 12901.4 12612.1 11764.9 10440.2 8959 7397.5 5892.1 4492.7
3193.9 2069.7 1250.5 710.5 350.2 139.1 0
5103.8 5446.5 5808.8 6163.5 6441.2 6616.9 6726.4 6789.8 6854.4 6934.5
7048.9 7208.7 7416.9 7656 7953.1 8381.5 8994.5 9797 10804.9 12003.1
13439.8 14949 16287 17235.3 17472.3 16474.4 15062.6 13382.4 11549.1 9561.6
7283.3 5097.7 3284.4 1900.9 855.1 280.1 0
5103.8 5488.6 5901.8 6317 6635.3 6830.2 6948.6 7015.2 7088.7 7173.9
7283.5 7432.4 7633.1 7870.1 8158 8642.7 9375.2 10346.6 11546.2 13046.3
15012.6 17269.8 19672.8 21858.5 23179.5 22508.7 21166.2 19367.3 17206.1 14630.7
11372.8 8125.7 5318.2 3091.4 1360.2 421.1 0
